text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
SV
Välj språk

Fixturtillverkning

In fixture construction every detail counts. Increasing efficiency and reducing costs starts with selecting the correct components. With over 140000 immediately available standard, machine and operating parts from our range, you can accelerate your design and manufacturing processes considerably. Benefit from free CAD data, verified quality and fast availability to realise your fixtures quicker and more economically.

Fixtures are found in various industries, in manufacturing, assembly and repair processes:

  • Aviation and aerospace technology

  • Machine tool construction

  • Vehicle construction

  • Steel construction°

As a subfield of toolmaking, fixtures satisfy two basic functions.

  1. Determining: Determining is a basic function and leads to a clear definition of the workpiece position within a device. 

  2. Clamping: Clamping is a basic function and holds the workpiece in a reproducible position during machining.

The advantages of fixture construction:

  • Ensuring consistent quality

  • Reducing non-productive times

  • Reducing machining times

  • Improving ergonomic handling

Fixture construction in practice: Example of a measuring fixture for complex insulation analyses

Efficiency meets proven standards: In this project, we realised a highly dynamic measuring fixture for the quality assurance of e-mobility components. Special features: Over 70 % of the construction consists of norelem standard parts (including vertical stages, positioning systems). This example illustrates how the use of standard components achieves maximum repeat accuracy while reducing maintenance costs.

In our application videos, we show you in a practical way how innovative solutions can be efficiently implemented in fixture construction.

Precise laser labelling and engraving of cylindrical components

In this video, we present an innovative fixture for high-precision laser labelling and engraving of cylindrical workpieces.

The centrepiece of the system is a rotary positioning stage with a powerful toothed belt drive, which ensures smooth and precisely controlled rotary movements. This permits labelling with high repeat precision - ideal for demanding applications such as marking scale lines, technical markings or individual labelling.

The combination of mechanical precision and modern laser technology enables efficient and high-quality processing - even for complex geometries or large batches.

Efficient fixture construction with norelem components

This video gives you an insight into the efficient and practice-orientated fixture construction at EMBE Zerspanung. This company has developed a high-precision measuring fixture that can be used to reliably test the cable insulation in electric vehicles.

Standard components from norelem are employed, which not only enable a simple design and quick implementation, but also meet the highest requirements for accuracy and repeatability. The precision of the fixture plays a decisive role, especially in safety-relevant test processes such as insulation testing.

Thanks to the modular norelem components, this measuring fixture could be realised efficiently and optimally adapted to the specific requirements in the field of electromobility.

Any fixture is only as good as its individual parts. In fixture construction, the perfect interplay of positioning, clamping and operating technology is crucial. Discover the products that are specially designed for these requirements: