text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel.
Version
Hardened.
Note
Designed for 80 and 95 mm diameter hole patterns.

Zero point system Ø 80: 42826-080.
Zero point system Ø 95: 42826-095.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought