norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionGeneral:

Suitable equipment simplifies the work and promotes correct practice in handling LOCTITE products.

LOCTITE Peristaltic Hand Pump, 97990-9700100
This hand pump is an inexpensive, accurate hand dosing pump, which screws onto the 50 ml or the 250 ml pack.
LOCTITE screw locks and LOCTITE jointing products can be dosed from 0.01 to 0.4 ml with viscosities up to 30000 m Pa · s using this manual system. The system is functional in any situation, is non-drip and optimises product consumption. It also needs no cleaning and no connection for electricity or compressed air.

Teroson cartridge press, 97990-9150310
To hold standard cartridges with a content of 150/310 ml.
Stable plastic semi-shells for a regular use. With toothed rack drive.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97990 Application equipment 89,8 kB

Item selection/filter

Order No.Item name

CADAcc.PriceOrder
97990-9700100Peristaltic Hand Pump 1,624.14 SEK
97990-9150310Teroson Cartridge Applicator 472.13 SEK