norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Plastic, felt facing.Note:For cleaning short taper tool holders. The taper cleaner consists of a plastic body with form retentive felt facing. No abrasive particles remain in the felt material, dirt particles collect in the large gaps between the felt strips.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96632 Taper cleanersfor short tapers 100 kB

Drawings

Taper cleanersfor short tapers

Item selection/filter

Order No.Size

DD1LL1CADAcc.PriceOrder
96632-020SK 207,51510239 115.58 SEK
96632-030SK 309,52416855 115.58 SEK
96632-040SK 40162418873 144.11 SEK
96632-045SK 45212621596 202.73 SEK
96632-050SK 502630240116 251.96 SEK