norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Plastic, felt facing.Note:For cleaning hollow shank taper tool holders. The taper cleaner consists of a plastic body with form retentive felt facing. No abrasive particles remain in the felt material, dirt particles collect in the large gaps between the felt strips.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96634 Taper cleanersfor hollow shank tapers 94,3 kB

Drawings

Taper cleanersfor hollow shank tapers

Item selection/filter

Order No.Size

DD1D2LL1CADAcc.PriceOrder
96634-025HSK 251422331149 462.52 SEK
96634-032HSK 3217243513810 462.52 SEK
96634-040HSK 4022,2244514213 482.27 SEK
96634-050HSK 5027,5245315217 503.90 SEK
96634-063HSK 6335306616822 533.37 SEK
96634-080HSK 8044308317827 616.13 SEK
96634-100HSK 100573010319934 675.18 SEK