norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Plastic, felt facing.Note:For cleaning Morse taper tool holders. The taper cleaner consists of a plastic body with form retentive felt facing. No abrasive particles remain in the felt material, dirt particles collect in the large gaps between the felt strips.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96630 Taper cleanersfor Morse tapers 87,1 kB

Drawings

Taper cleanersfor Morse tapers

Item selection/filter

Order No.Size

DD1LL1CADAcc.PriceOrder
96630-001MK 1-2213659 75.24 SEK
96630-002MK 2102419071 95.93 SEK
96630-003MK 3132419687 118.92 SEK
96630-004MK 41724222110 149.23 SEK
96630-005MK 52130258136 209.63 SEK
96630-006MK 62934315195 578.72 SEK