norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel tube filled with steel balls.
Shaft steel tube with rubber grip or Hickory.
Inserts white nylon (grease and oil resistant).
Note:Inserts to reorder 96614.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96610 Supercraft soft faced hammer recoilless 140 kB

Item selection/filter

Order No.VersionHead-ØHeightLength

CADAcc.PriceOrder
96610-03001with wooden shaft30110330  201.27 SEK
96610-04001with wooden shaft40115360  254.25 SEK
96610-05001with wooden shaft50120370  319.56 SEK
96610-06001with wooden shaft60145370  550.83 SEK
96610-03002with steel tube shaft30110290  236.59 SEK
96610-04002with steel tube shaft40115300  360.43 SEK
96610-05002with steel tube shaft50120310  445.80 SEK
96610-06002with steel tube shaft60145325  576.53 SEK