norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Polyoxymethylene (POM).Version:Flexible hose, blue.
Accessories, orange.
Note:Flexible hose for extracting swarf, smoke, lubricant mist, steam, gases and other media; can be connected to a central extraction system or an industrial vacuum cleaner. It can be extended and shortened as needed. Free hanging lengths of up to 100 cm are possible without the need for support; 360° loops can be formed with a radius of 150 mm. Precise adjustment, vibration resistant, position reliability. Combinable with nozzles and accessories as required.

Resistant to: acids below 65 °C, alcohols, aromatic solvents, petrol, grease, hydrocarbons, oil, saline solutions.

Not resistant to: chlorine, acetone, chlorinated solvents, strong bases, ethyl acetate, water above 65 °C.

The material is not electrically conductive, so it is also suitable for use on EDM's.
Temperature range:Maximum temperature 80 °C.
The melting point is 165 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96202 Suction hoses LOC-LINE® Flexi 75 294 kB

Drawings

Suction hoses LOC-LINE® Flexi 75

Item selection/filter

Order No.Image

Article description

CADAcc.PriceOrder
96202-75300FLEXIBLE HOSE SIZE 75 L=300, BLUE 240.04 SEK
96202-7501ROUND NOZZLE SIZE 75 94.26 SEK
96202-7502RECTANGULAR NOZZLE SIZE 75 94.26 SEK
96202-7503OVAL NOZZLE CONICAL SIZE 75 94.26 SEK
96202-7504GATE VALVE SIZE 75 256.86 SEK
96202-7505ADAPTER FOR IND. SUCTION UNITS, SIZE 75 83.81 SEK
96202-7506ADAPTER FOR IND. SUCTION UNITS, SIZE 75 83.81 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se