norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Electrically conductive polyoxymethylene (POM).Version:Flexible hose, black.
Accessories, black.
Note:Flexible hose for extracting swarf, smoke, lubricant mist, steam, gases and other media; can be connected to a central extraction system or an industrial vacuum cleaner. It can be extended and shortened as needed. Free hanging lengths of up to 100 cm are possible without the need for support; 360° loops can be formed with a radius of 150 mm. Precise adjustment, vibration resistant, position reliability. Combinable with nozzles and accessories as required.

Resistant to: acids below 65 °C, alcohols, aromatic solvents, petrol, grease, hydrocarbons, oil, saline solutions.

Not resistant to: chlorine, acetone, chlorinated solvents, strong bases, ethyl acetate, water above 65 °C.

Antistatic and electric properties:
specific surface resistivity: 1000 E3 Ω
specific electrical resistance: < 6000 E2 Ω
Temperature range:Maximum temperature 80 °C.
The melting point is 165 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96203 Suction hoses LOC-LINE® Flexi 75 antistatic 243 kB

Drawings

Suction hoses LOC-LINE® Flexi 75 antistatic

Item selection/filter

Order No.Image

Article description

CADAcc.PriceOrder
96203-75300FLEXIBLE HOSE ANTISTATIC SIZE:75 L=300, BLACK 302.21 SEK
96203-7501ROUND NOZZLE ANTISTATIC SIZE:75 125.09 SEK
96203-7502RECTANGULAR NOZZLE ANTISTATIC SIZE:75 125.09 SEK
96203-7503OVAL NOZZLE ANTISTATIC SIZE:75, CONICAL 125.09 SEK
96203-7504GATE VALVE ANTISTATIC SIZE:75 299.92 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se