norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:PolyethyleneNote for ordering:Supplied on rolls only.Note:Effective protection for surfaces and delicate goods. Very resistant to external influences and environmentally friendly (recyclable). Cut to length as required.
Good elastic properties return the sleeve to the original diameter, so can be reused many times.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96500 Net sleeves 173 kB

Item selection/filter

Order No.

Recommended
Ø
ColourLengthCADAcc.PriceOrder
96500-007X250007-15 mmorange250 m / on the roll 982.62 SEK
96500-015X2000015-25 mmblue200 m / on the roll 831.09 SEK
96500-025X1000025-50 mmyellow100 m / on the roll 508.19 SEK
96500-050X1000050-100 mmred100 m / on the roll 756.37 SEK
96500-100X05000100-200 mmgreen50 m / on the roll 493.98 SEK
96500-200X05000200-300 mmorange50 m / on the roll 1,345.44 SEK
96500-300X05000300-600 mmwhite50 m / on the roll 2,538.10 SEK