norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:PolyethyleneNote:Effective protection for surfaces and delicate goods. Very resistant to external influences and environmentally friendly (recyclable). Cut to size as required.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96510 Net mats 205 kB

Item selection/filter

Order No.

DimensionsMesh sizeMat thicknessColourCADAcc.PriceOrder
96510-07500950750x950 mm11x11 mm3,8 mmblue 29.58 SEK
96510-078011804780x1180 mm4x4 mm3,7 mmblack 44.31 SEK
96510-078011806780x1180 mm6x6 mm2,8 mmblack 33.76 SEK