norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionNote:Standard magnetic envelopes do not provide sufficient hold by severe vibration or poor surface area i.e. wire crates. These magnetic envelopes have two strong neodymium magnets which simplify handling in such a way that an envelope only has to be thrown at the wire box. The magnets sealed into the envelopes seek their own surface and ensure a secure hold.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96471 Magnetic envelopes with strong magnetics 613 kB

Item selection/filter

Order No.

length x heightfor sheet sizeCADAcc.PriceOrder
96471-217155217 x 155DIN A5 64.69 SEK
96471-220300220 x 300DIN A4 72.52 SEK