norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Special steel.Version:Hardened and annealed in black oxide tone.Note:For DIN 1804 slotted round nuts, DIN 981 bearing nuts and for our levelling sets 27700 to 27708 (two hook wrenches will be required for the levelling sets). With rounded edges for better handling.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96650 Hook wrench with lug DIN 1810A enhanced 78,4 kB

Drawings

Hook wrench with lug DIN 1810A enhanced

Item selection/filter

Order No.

D
min.
D
max.
LTfor slotted nuts
DIN 1804
for bearing locknuts
DIN 981
CADAcc.PriceOrder
96650-01201412141103-- 55.50 SEK
96650-01602016201103M6, M8M10 53.71 SEK
96650-02502825281364M10, M12M16 56.43 SEK
96650-03003230321364M14, M16M18, M20 56.85 SEK
96650-03403634361705M18, M20M22 67.20 SEK
96650-03804538451705M26M24 - M30 100.64 SEK
96650-04004240421705M22, M24M26, M28 66.25 SEK
96650-04505045502066M26 - M30M32, M35 77.33 SEK
96650-05205552552066M32, M35M38 79.42 SEK
96650-05806258622407M38 - M42M42 - M45 117.25 SEK
96650-06507065702407-M48 - M52 151.84 SEK
96650-06807568752407M45 - M50M50 - M55 116.31 SEK
96650-08009080902808M52 - M60M60 - M70 157.70 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se