norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

Show/filter all items
DescriptionMaterial:Polyoxymethylene (POM).
Nozzle stainless steel.
Version:Colour blue/orange.Note:The extremely compact design makes this high-pressure nozzle ideal for use where space is at a premium. When screwed in position, the nozzle can be adjusted using a pin and retains its positional stability. Additional security is not required. It can be rotated 360° and withstands working pressure ranges of up to 70 bar.

Resistant to: acetone, alcohol, ethyl, grease, oil, commercially available dishwashing detergent, petrol, paint, solvents, sodium hydroxide.

Not resistant to: chlorine, acids, ammonium hydroxide, strong bases, hypochlorite ionic solutions, sodium hypochlorite.

Form A: nozzle pivot range up to 72°.

Form B: nozzle pivot range up to 110° (for applications where the jet is also required below the screw-on level).
Temperature range:Maximum temperature range 50 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96205 High pressure nozzles LOC-LINE® 269 kB

Drawings (total overview)

High pressure nozzles LOC-LINE®

High pressure nozzles LOC-LINE®, Form A

More information

Drawings

High pressure nozzles LOC-LINE®, Form A

Item selection/filter

Order No.FormDD1LαCADAcc.PriceOrder
96205-11816000A1,6R1/8-72° 364.40 SEK
96205-11816064A1,6R1/86,472° 371.50 SEK
96205-11816127A1,6R1/812,772° 377.04 SEK
96205-11816318A1,6R1/831,872° 402.23 SEK
96205-11822000A2,2R1/8-72° 364.40 SEK
96205-11822064A2,2R1/86,472° 371.50 SEK
96205-11822127A2,2R1/812,772° 377.04 SEK
96205-11822318A2,2R1/831,872° 402.23 SEK
96205-11830000A3R1/8-72° 364.40 SEK
96205-11830064A3R1/86,472° 371.50 SEK
96205-11830127A3R1/812,772° 377.04 SEK
96205-11830318A3R1/831,872° 402.23 SEK
96205-11841000A4,1R1/8-70° 364.40 SEK
96205-11841064A4,1R1/86,470° 371.50 SEK
96205-11841127A4,1R1/812,770° 377.04 SEK
96205-11841318A4,1R1/831,870° 402.23 SEK
96205-11416000A1,6R1/4-72° 364.40 SEK
96205-11416064A1,6R1/46,472° 371.50 SEK
96205-11416127A1,6R1/412,772° 377.04 SEK
96205-11416318A1,6R1/431,872° 402.23 SEK
96205-11422000A2,2R1/4-72° 364.40 SEK
96205-11422064A2,2R1/46,472° 371.50 SEK
96205-11422127A2,2R1/412,772° 377.04 SEK
96205-11422318A2,2R1/431,872° 402.23 SEK
96205-11430000A3R1/4-72° 364.40 SEK
96205-11430064A3R1/46,472° 371.50 SEK
96205-11430127A3R1/412,772° 377.04 SEK
96205-11430318A3R1/431,872° 402.23 SEK
96205-11441000A4,1R1/4-70° 364.40 SEK
96205-11441064A4,1R1/46,470° 371.50 SEK
96205-11441127A4,1R1/412,770° 377.04 SEK
96205-11441318A4,1R1/431,870° 402.23 SEK

High pressure nozzles LOC-LINE®, Form B

More information

Drawings

High pressure nozzles LOC-LINE®, Form B

Item selection/filter

Order No.FormDD1LαCADAcc.PriceOrder
96205-21816000B1,6R1/8-110° 364.40 SEK
96205-21816064B1,6R1/86,4110° 371.50 SEK
96205-21816127B1,6R1/812,7110° 377.04 SEK
96205-21816318B1,6R1/831,8110° 402.23 SEK
96205-21822000B2,2R1/8-110° 364.40 SEK
96205-21822064B2,2R1/86,4110° 371.50 SEK
96205-21822127B2,2R1/812,7110° 377.04 SEK
96205-21822318B2,2R1/831,8110° 402.23 SEK
96205-21830000B3R1/8-110° 364.40 SEK
96205-21830064B3R1/86,4110° 371.50 SEK
96205-21830127B3R1/812,7110° 377.04 SEK
96205-21830318B3R1/831,8110° 402.23 SEK
96205-21841000B4,1R1/8-102° 364.40 SEK
96205-21841064B4,1R1/86,4102° 371.50 SEK
96205-21841127B4,1R1/812,7102° 377.04 SEK
96205-21841318B4,1R1/831,8102° 402.23 SEK
96205-21416000B1,6R1/4-110° 364.40 SEK
96205-21416064B1,6R1/46,4110° 371.50 SEK
96205-21416127B1,6R1/412,7110° 377.04 SEK
96205-21416318B1,6R1/431,8110° 402.23 SEK
96205-21422000B2,2R1/4-110° 364.40 SEK
96205-21422064B2,2R1/46,4110° 371.50 SEK
96205-21422127B2,2R1/412,7110° 377.04 SEK
96205-21422318B2,2R1/431,8110° 402.23 SEK
96205-21430000B3R1/4-110° 364.40 SEK
96205-21430064B3R1/46,4110° 371.50 SEK
96205-21430127B3R1/412,7110° 377.04 SEK
96205-21430318B3R1/431,8110° 402.23 SEK
96205-21441000B4,1R1/4-102° 364.40 SEK
96205-21441064B4,1R1/46,4102° 371.50 SEK
96205-21441127B4,1R1/412,7102° 377.04 SEK
96205-21441318B4,1R1/431,8102° 402.23 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se