norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:1.1274 spring steel (0.005 is 1.4301 stainless steel)Version:Spring hard, cold rolledNote:These feeler gauges are supplied in a practical dispenser.
They are used for adjusting, aligning and as shims for tools, workpieces, forms etc, checking tolerances, controlling and adjusting guides, print rollers, profile templates and many other applications.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96382 Feeler gauge strips 244 kB

Item selection/filter

Order No.

thicknessstrip width
(mm)
length
(m)
thickness
tolerance
mm
CADAcc.PriceOrder
96382-00050,00512,72±0,001 597.85 SEK
96382-00100,0112,72±0,002 499.20 SEK
96382-00200,0212,72±0,002 330.22 SEK
96382-00300,0312,72±0,002 126.14 SEK
96382-00400,0412,72±0,003 126.14 SEK
96382-00500,0512,72±0,003 126.14 SEK
96382-01000,112,72±0,004 86.01 SEK
96382-02000,212,72±0,006 86.01 SEK
96382-03000,312,72±0,007 86.01 SEK