norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:PVC.Version:black.Note:The edge protection profiles are used to cover and decorate the sharp edges of cut plate so that no additional processing is required. Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96520 Edge protection profiles with steel retaining strip 214 kB
 Edge protection technical information 72,6 kB

Drawings (total overview)

Edge protection profiles with steel retaining strip

Edge protection profiles with steel retaining strip, Form A

More information

Drawings

Edge protection profiles with steel retaining strip, Form A

Item selection/filter

Order No.FormLClamping range
mm
Minimum bend radius
mm
B

HCADAcc.PriceOrder
96520-010X2000A20001,0-2,0A=15 B=15 C=10 D=106,510 45.14 SEK
96520-010X5000A50001,0-2,0A=15 B=15 C=10 D=106,510 83.08 SEK
96520-010X10000A100001,0-2,0A=15 B=15 C=10 D=106,510 146.09 SEK
96520-010X20000A200001,0-2,0A=15 B=15 C=10 D=106,510 272.23 SEK
96520-010X50000A500001,0-2,0A=15 B=15 C=10 D=106,510 650.62 SEK

Edge protection profiles with steel retaining strip, Form B

More information

Drawings

Edge protection profiles with steel retaining strip, Form B

Item selection/filter

Order No.FormLClamping range
mm
Minimum bend radius
mm
B

HCADAcc.PriceOrder
96520-114X2000B20001,0-4,0A=30 B=20 C=20 D=201014,5 49.12 SEK
96520-114X5000B50001,0-4,0A=30 B=20 C=20 D=201014,5 92.91 SEK
96520-114X10000B100001,0-4,0A=30 B=20 C=20 D=201014,5 165.95 SEK
96520-114X20000B200001,0-4,0A=30 B=20 C=20 D=201014,5 312.04 SEK
96520-114X50000B500001,0-4,0A=30 B=20 C=20 D=201014,5 750.21 SEK

Edge protection profiles with steel retaining strip, Form C

More information

Drawings

Edge protection profiles with steel retaining strip, Form C

Item selection/filter

Order No.FormLClamping range
mm
Minimum bend radius
mm
B

HCADAcc.PriceOrder
96520-217X2000C20004,0-6,0A=50 B=40 C=30 D=301115,8 116.20 SEK
96520-217X5000C50004,0-6,0A=50 B=40 C=30 D=301115,8 260.62 SEK
96520-217X10000C100004,0-6,0A=50 B=40 C=30 D=301115,8 501.29 SEK
96520-217X20000C200004,0-6,0A=50 B=40 C=30 D=301115,8 917.09 SEK
96520-217X50000C500004,0-6,0A=50 B=40 C=30 D=301115,8 2,183.84 SEK