norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Chain brass, ring 1.4310. stainless steel.Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) identical parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96390_C Ball chains, Form C, with ring clip 99,6 kB

Drawings

Ball chains, Form C, with ring clip

Overview of items (compressed)

Item selection/filter
Order No.Form

VersionMain
material
LDD1

Filter
96390-09XCwith ring clipbrass160/320/500/100091
96390-12XCwith ring clipbrass160/320/500/1000121,2
96390-14XCwith ring clipbrass160/320/500/1000141,6
96390-16XCwith ring clipbrass160/320/500/1000161,6
96390-20XCwith ring clipbrass160/320/500/1000202
96390-24XCwith ring clipbrass160/320/500/1000242
96390-30XCwith ring clipbrass160/320/500/1000302,6
96390-36XCwith ring clipbrass160/320/500/1000362,6