norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Chain brass or stainless steel.Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) identical parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96390_A Ball chains, Form A, single 119 kB

Drawings

Ball chains, Form A, single

Overview of items (compressed)

Item selection/filter
Order No.FormVersionMain
material
L

Filter
96390-00XAsinglebrass160/320/500/1000
96390-01XAsinglestainless steel160/320/500/1000