norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

Show/filter all items
DescriptionMaterial:A: Chain brass or stainless steel.
B: Chain brass or stainless steel, key ring stainless steel.
C: Chain brass, ring 1.4310 stainless steel.
Note:If no length is specified 1000 mm will be supplied.Drawing reference:
1) same parts

Form A: ball chain, single
Form B: ball chain with key ring
Form C: ball chain with ring clip
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96390 Ball chains 200 kB

Drawings (total overview)

Ball chains

Ball chains, Form A, single

More information

Drawings

Ball chains, Form A, single

Overview of items (compressed)

Item selection/filter
Order No.FormVersionMain
material
L

Filter
96390-00XAsinglebrass160/320/500/1000
96390-01XAsinglestainless steel160/320/500/1000

Ball chains, Form B, with key ring

More information

Drawings

Ball chains, Form B, with key ring

Overview of items (compressed)

Item selection/filter
Order No.FormVersionMain
material
L

DD1

Filter
96390-015XBwith key ringbrass160/320/500/1000151
96390-019XBwith key ringbrass160/320/500/1000191
96390-023XBwith key ringbrass160/320/500/1000231,2
96390-028XBwith key ringbrass160/320/500/1000281,7
96390-115XBwith key ringstainless steel160/320/500/1000151
96390-119XBwith key ringstainless steel160/320/500/1000191
96390-123XBwith key ringstainless steel160/320/500/1000231,2
96390-128XBwith key ringstainless steel160/320/500/1000281,7

Ball chains, Form C, with ring clip

More information

Drawings

Ball chains, Form C, with ring clip

Overview of items (compressed)

Item selection/filter
Order No.Form

VersionMain
material
LDD1

Filter
96390-09XCwith ring clipbrass160/320/500/100091
96390-12XCwith ring clipbrass160/320/500/1000121,2
96390-14XCwith ring clipbrass160/320/500/1000141,6
96390-16XCwith ring clipbrass160/320/500/1000161,6
96390-20XCwith ring clipbrass160/320/500/1000202
96390-24XCwith ring clipbrass160/320/500/1000242
96390-30XCwith ring clipbrass160/320/500/1000302,6
96390-36XCwith ring clipbrass160/320/500/1000362,6