norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel investment cast 1.4308.
ISO 4762 cap screw and ISO 4032 nut, stainless steel.
Version:Electropolished.On request:Clamping levers for tightening.Accessory:- Round and square tubes 29050Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29014_A Tube clamps flange, stainless steel, Form A 339 kB

Drawings

Tube clamps flange, stainless steel, Form A

Item selection/filter

Order No.FormABCD

EFGHKLMNPSUCADAcc.PriceOrder
29014-112A12,15,518253230,4373832,540.550523M6x1840 251.54 SEK
29014-114A14,15,518253230,4373832,540.550523M6x1840 251.54 SEK
29014-116A16,15,518253230,4373832,540.550523M6x1840 251.54 SEK
29014-118A18,15,518253230,4373832,540.550523M6x1840 251.54 SEK
29014-120A20,15,518253230,4373832,540.550523M6x1840 278.08 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se