norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Investment cast 1.4308 stainless steel.
ISO 4762 cap screw and ISO 4032 hex nut, stainless steel.
From ø30 mm ISO 4017 hex head bolt, stainless steel.
Version:Electropolished.Note:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.On request:Clamping levers for tightening.Accessory:- Round and square tubes 29050Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29014 Tube clamps flange, stainless steel 501 kB

Drawings (total overview)

Tube clamps flange, stainless steel

Tube clamps
flange, stainless steel, Form A

More information

Drawings

Tube clamps flange, stainless steel, Form A

Item selection/filter

Order No.FormABCD

EFGHKLMNPSUCADAcc.PriceOrder
29014-112A12,15,518253230,4373832,540.550523M6x1840 251.54 SEK
29014-114A14,15,518253230,4373832,540.550523M6x1840 251.54 SEK
29014-116A16,15,518253230,4373832,540.550523M6x1840 251.54 SEK
29014-118A18,15,518253230,4373832,540.550523M6x1840 251.54 SEK
29014-120A20,15,518253230,4373832,540.550523M6x1840 278.08 SEK

Tube clamps
flange, stainless steel, Form B

More information

Drawings

Tube clamps flange, stainless steel, Form B

Item selection/filter

Order No.FormABCD

EGHKLMNOPSCADAcc.PriceOrder
29014-130B30,173037,432,455605059,27874045.5M8x30 479.86 SEK
29014-140B40,1794249,446,48060698080106052M10x35 804.65 SEK