norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.Version:Electropolished.Note:Clamping levers for tightening.On request:Stainless steel investment cast 1.4308.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.
Accessory:- Round and square tubes 29050Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29000_B Tube clamps cross, stainless steel, Form B 215 kB

Drawings

Tube clamps cross, stainless steel, Form B

Item selection/filter

Order No.FormABCD

ELPQRSTCADAcc.PriceOrder
29000-13030B30,130,13332,432,49245.545.573,5M8x30M8x30 514.04 SEK
29000-14040B40,1740,174240,440,4118525295,5M10x35M10x35 702.45 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se