norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel investment cast 1.4308.
ISO 4762 cap screw and ISO 4032 nut, stainless steel.
Version:Clamping levers for tightening.On request:Electropolished.Accessory:- Round and square tubes 29050Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29000_A Tube clamps cross, stainless steel, Form A 344 kB

Drawings

Tube clamps cross, stainless steel, Form A

Item selection/filter

Order No.FormABCD

ELPQRSTCADAcc.PriceOrder
29000-11212A12,112,12025,525,564232349M6x18M6x18 251.54 SEK
29000-11414A14,114,12025,525,564232349M6x18M6x18 251.54 SEK
29000-11616A16,116,12025,525,564232349M6x18M6x18 251.54 SEK
29000-11818A18,118,12025,525,564232349M6x18M6x18 251.54 SEK
29000-12020A20,120,12125,525,564232349M6x18M6x18 278.08 SEK