norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.Version:Clamping levers for tightening.Note:Electropolished.On request:- Round and square tubes 29050Accessory:Stainless steel investment cast 1.4308.
ISO 4017 hex head screw and ISO 4032 nut, stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29006_B Tube clamps T-angle, stainless steel, Form B 252 kB

Drawings

Tube clamps T-angle, stainless steel, Form B

Item selection/filter

Order No.FormABCD

EFKLMPRSCADAcc.PriceOrder
29006-13030B30,130,14038,4384878875845.569M8x30 564.72 SEK
29006-14040B40,1740,176050,45063112124,98752102,5M10x35 908.01 SEK