norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Investment cast 1.4308 stainless steel.
ISO 4762 cap screw and ISO 4032 hex nut, stainless steel.
From ø30 mm ISO 4017 hex head bolt, stainless steel.
Version:Electropolished.Note:The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.On request:Clamping levers for tightening.Accessory:- Round and square tubes 29050Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29006 Tube clamps T-angle, stainless steel 654 kB

Drawings (total overview)

Tube clamps T-angle, stainless steel

Tube clamps T-angle, stainless steel, Form A

More information

Drawings

Tube clamps T-angle, stainless steel, Form A

Item selection/filter

Order No.FormABCD

EFKLMPRSCADAcc.PriceOrder
29006-11212A12,112,130,525323555,565,5432349,5M6x18 251.54 SEK
29006-11414A14,114,130,525323555,565,5432349,5M6x18 251.54 SEK
29006-11616A16,116,130,525323555,565,5432349,5M6x18 251.54 SEK
29006-11818A18,118,130,525323555,565,5432349,5M6x18 251.54 SEK
29006-12020A20,120,130,525323555,565,5432349,5M6x18 278.08 SEK

Tube clamps T-angle, stainless steel, Form B

More information

Drawings

Tube clamps T-angle, stainless steel, Form B

Item selection/filter

Order No.FormABCD

EFKLMPRSCADAcc.PriceOrder
29006-13030B30,130,14038,4384878875845.569M8x30 564.72 SEK
29006-14040B40,1740,176050,45063112124,98752102,5M10x35 908.01 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se