norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel.Version:Housing black oxidised.Note:The axis height of the spindle bearings matches the fixed bearing unit 24078-01. The floating bearing units consist of a housing with deep groove ball bearing, which adapts axially to the linear expansion of the spindle.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24078-02_B Floating bearing units block version, Form B 222 kB

Drawings

Floating bearing units block version, Form B

Item selection/filter

Order No.FormSizeB

B1D1D2E1HH1H2LDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
24078-02-010B10703689524325242032501400 307.76 SEK
24078-02-012B127036109524325242045501960 325.41 SEK
24078-02-015B158041159604930252056002840 385.61 SEK
24078-02-020B2095562011755830252693005000 452.39 SEK