norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Steel.Version:Painted white.Note:Scale tapes with mm graduations on top and bottom edge in black and consecutive centimetre numbering. Decimal numbers in red (under 1 m lengths and with centre zero black only).
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
Application:The scale tapes can be used where a precise measurement is required. They are used on machines, work tables and workbenches.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21886 Scale tape, steel self-adhesive 231 kB

Drawings

Scale tape, steel self-adhesive

Item selection/filter

Order No.FormAssembly
position
Zero pointDivisionGraduationsB

LSCADAcc.PriceOrder
21886-00021010X0300Ahorizontalleft1 mmboth sides10300- 19.76 SEK
21886-00021010X0500Ahorizontalleft1 mmboth sides10500- 27.91 SEK
21886-00021010X1000Ahorizontalleft1 mmboth sides101000- 51.11 SEK
21886-00021010X2000Ahorizontalleft1 mmboth sides102000- 92.91 SEK
21886-00021010X3000Ahorizontalleft1 mmboth sides103000- 138.78 SEK
21886-00021010X5000Ahorizontalleft1 mmboth sides105000- 207.33 SEK
21886-00021010X6000Ahorizontalleft1 mmboth sides106000- 249.76 SEK
21886-00021013X0300Ahorizontalleft1 mmboth sides13300- 19.76 SEK
21886-00021013X0500Ahorizontalleft1 mmboth sides13500- 27.91 SEK
21886-00021013X1000Ahorizontalleft1 mmboth sides131000- 51.11 SEK
21886-00021013X2000Ahorizontalleft1 mmboth sides132000- 92.91 SEK
21886-00021013X3000Ahorizontalleft1 mmboth sides133000- 138.78 SEK
21886-00021013X5000Ahorizontalleft1 mmboth sides135000- 207.33 SEK
21886-00021013X6000Ahorizontalleft1 mmboth sides136000- 249.76 SEK
21886-00221010X0300Bhorizontalright1 mmboth sides10300- 22.06 SEK
21886-00221010X0500Bhorizontalright1 mmboth sides10500- 32.51 SEK
21886-00221010X1000Bhorizontalright1 mmboth sides101000- 57.48 SEK
21886-00221010X2000Bhorizontalright1 mmboth sides102000- 105.66 SEK
21886-00221010X3000Bhorizontalright1 mmboth sides103000- 156.86 SEK
21886-00221010X5000Bhorizontalright1 mmboth sides105000- 233.45 SEK
21886-00221010X6000Bhorizontalright1 mmboth sides106000- 279.96 SEK
21886-00221013X0300Bhorizontalright1 mmboth sides13300- 22.06 SEK
21886-00221013X0500Bhorizontalright1 mmboth sides13500- 32.51 SEK
21886-00221013X1000Bhorizontalright1 mmboth sides131000- 57.48 SEK
21886-00221013X2000Bhorizontalright1 mmboth sides132000- 105.66 SEK
21886-00221013X3000Bhorizontalright1 mmboth sides133000- 156.86 SEK
21886-00221013X5000Bhorizontalright1 mmboth sides135000- 233.45 SEK
21886-00221013X6000Bhorizontalright1 mmboth sides136000- 279.96 SEK
21886-00121013X0800Chorizontalcentre1 mmboth sides13800- 57.48 SEK
21886-00121013X2000Chorizontalcentre1 mmboth sides132000- 105.13 SEK
21886-00121013X2500Chorizontalcentre1 mmboth sides132500- 130.63 SEK
21886-00121013X8000Chorizontalcentre1 mmboth sides138000- 420.51 SEK
21886-01021013X1000Dverticaltop1 mmboth sides131000- 57.48 SEK
21886-01021013X2000Dverticaltop1 mmboth sides132000- 105.66 SEK
21886-01021013X3000Dverticaltop1 mmboth sides133000- 156.86 SEK
21886-01021013X5000Dverticaltop1 mmboth sides135000- 233.45 SEK
21886-01221013X1000Everticalbottom1 mmboth sides131000- 57.48 SEK
21886-01221013X2000Everticalbottom1 mmboth sides132000- 105.66 SEK
21886-01221013X3000Everticalbottom1 mmboth sides133000- 156.86 SEK
21886-01221013X5000Everticalbottom1 mmboth sides135000- 233.45 SEK