norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnetic tape, scale with incremental coding, 5 mm pole length
21725

Magnetic tape scale with incremental coding, 5 mm pole length

go back

Item description/product images

DescriptionMaterial:Magnetic tape, magnetised plastic sheet.
Carrier band steel.
Cover band stainless steel.
Version:Scale with incremented coding.
Pole length 5 mm.
Note:Simple adhesive mounting; self-assembly possible.
Required tape length calculated from:
measuring path + sensor length "L" + (2 x run or return "B").
L = see drawing of sensor used.
B = 10 mm (run and return).
Technical data:- Coefficient of expansion (11 ± 1) x 10-6/K (spring steel)Temperature range:- Ambient temperature -20–70°C
- Storage temperature -40–70°C
Assembly:Installation using the pre-affixed double-sided adhesive tape must be carried out according to the enclosed user information.On request:Other lengths from 0.1–100 m, in increments of 0.1 m.Note:Relative humidity 100%. Dewing is not permissible.Drawing reference:
1) Cover band A = 0.176 mm
2) Magnetic tape M = 1.0 mm
3) Carrier band T = 0.3 mm
4) Adhesive tape K = 0.1 mm
5) Required tape length = measuring path + L + 2 x B
6) Measuring path
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21725 Magnetic tape scale with incremental coding, 5 mm pole length 199 kB

Drawings

Magnetic tape scale with incremental coding, 5 mm pole length

Item selection/filter

Order No.B1L

Precision
mm
CADAcc.PriceOrder
21725-010X10001010000,1 935.90 SEK
21725-010X20001020000,1 1,871.80 SEK
21725-010X30001030000,1 2,807.71 SEK
21725-010X40001040000,1 3,743.61 SEK
21725-010X50001050000,1 4,679.51 SEK
21725-010X60001060000,1 5,615.41 SEK
21725-010X70001070000,1 6,551.31 SEK
21725-010X80001080000,1 7,487.12 SEK
21725-010X90001090000,1 8,423.02 SEK
21725-010X1000010100000,1 9,358.92 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se