norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Shaft stainless-steel.
Housing plastic.
Cable sheath PVC.
Version:Housing black.
Flat connector, 8-pole, 1x pin.
Cable bend radius, > 17 mm (fixed).
Note:For speeds ≤ 600 rpm.
Simple assembly for hollow shafts up to max. 20 mm.
Plug-in connection to position indicators 21700 and 21702.
The sensor is supplied with operating voltage and draws current via the electronics.
The resolution and measuring range are dependent on the electronics.
Technical data:- Rotative sensor
- Magnetic scanning via a magnet wheel with 18 poles each 5 mm
- Rating IP 65; EN60529
Temperature range:- Ambient temperature 0–60°C
- Storage temperature -10–70°C
Assembly:Installation must be carried out according to the enclosed user information.Accessory:Position indicators 21700 and 21702.
Reducer sleeves 21740.
Note:Dewing is not permissible.Drawing reference:
1) Direction of rotation
2) Sealing plate
3) Grub screw, M3 (2x120 )
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21730 Hollow shaft sensors with magnetic scanning 317 kB

Drawings

Hollow shaft sensors with magnetic scanning

Item selection/filter

Order No.HL

PCADAcc.PriceOrder
21730-05005235,2500 2,327.33 SEK
21730-10005235,21000 2,357.31 SEK
21730-20005235,22000 2,377.38 SEK