norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Version:Rail, runner and ball cage electro zinc-plated.
Race inductively hardened.
Balls hardened.
Note:Full extension consisting of two guide rails which serve as fixed and moving elements and two runners which form the intermediate element when connected to each other. This arrangement offers good protection for the open ball cages from dirt. The maximum travel is greater than the closed length of the telescopic rail. Mounting should be carried out horizontally if possible. To allow access to all fastening holes, the locking screw in the rail must be removed before mounting and replaced afterwards. Travel in both directions is achieved by removing the locking screws.

The internal stops limit the cage. Provide external stops for a loaded system.

Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.

The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21338 Telescopic rails double arrangement 139 kB

Drawings

Telescopic rails, double arrangement

Item selection/filter

Order No.

SizeBC
(travel)
D
for screw
HLRC0Y
N
C0Z
N
No. of
holes
CADAcc.PriceOrder
21338-2802102828232M52621014323023 1,567.40 SEK
21338-2803702828380M52637014824825 2,081.96 SEK
21338-2804502828434M52645013933936 2,312.79 SEK
21338-2805302828548M52653013323327 2,581.05 SEK
21338-3503703535406M63437025225225 2,348.74 SEK
21338-3504503535494M63445024294296 2,738.64 SEK
21338-3505303535558M63453023943947 2,989.65 SEK
21338-3506103535646M63461023383388 3,362.39 SEK
21338-4304504343486M8444502,5133112796 3,488.74 SEK
21338-4305304343556M8445302,5119311937 3,736.71 SEK
21338-4306104343626M8446102,5108210828 4,181.25 SEK
21338-4307704343796M8447702,584584510 5,018.51 SEK
21338-4309304343966M8449302,569369312 5,517.60 SEK
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
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se