norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Balls, rails and slides roller bearing steel.Version:Rail and slide electro zinc-plated.
Tracks inductively hardened.
Balls hardened.
Note:Partial extension consisting of a fixed guide rail and a movable slider. The slide can move somewhat more than half the length of the rail (C travel). By removing the locking screw, a partial extension with the travel length C is possible to both sides. The total travel is thus 2C.
This compact and simple construction allows very high load ratings.
The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
On request:Other lengths (pitch 80 mm).
Size 28 up to max. 1170 mm.
Size 35 up to max. 1490 mm.
Size 43 up to max. 1970 mm.
Drawing reference:
1) for countersunk screw DIN 7991
2) set screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21340 Telescope rails 152 kB

Drawings

Telescope rails

Item selection/filter

Order No.

SizeBB1C
(travel)
D

D1HH1H2LRC0Y
N
C0Z
N
Mx
Nm
My
Nm
Mz
Nm
No. of
holes
CADAcc.PriceOrder
21340-280290282815148M5M51312,257,529011934134539,61321884 910.31 SEK
21340-280370282815190M5M51312,257,537012445171150,42133055 1,045.42 SEK
21340-280450282815232M5M51312,257,545012955206961,23144496 1,163.61 SEK
21340-280530282815274M5M51312,257,5530134662426724356217 1,265.08 SEK
21340-280610282815315M5M51312,257,561013986279082,85758218 1,416.92 SEK
21340-350290353515,8159M6M617161029022060144246,91462084 1,130.17 SEK
21340-350370353515,8203M6M617161037022638184759,92383405 1,299.05 SEK
21340-350450353515,8247M6M6171610450232172252733455056 1,467.81 SEK
21340-350530353515,8279M6M617161053024282299790,45437757 1,602.82 SEK
21340-350610353515,8323M6M6171610610248583401103,571110158 1,790.20 SEK
21340-430290434323158M8M8222113,52902,52872201093,82012884 1,518.29 SEK
21340-430370434323208M8M8222113,53702,533772364115,93084405 1,721.23 SEK
21340-430450434323243M8M8222113,54502,546903283149,25097286 1,923.75 SEK
21340-430530434323278M8M8222113,55302,560394227182,476210887 2,092.41 SEK
21340-430610434323313M8M8222113,56102,574115188215,6106415218 2,329.21 SEK
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
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se