norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Balls, rails and runners roller bearing steel.Version:Rail and runner electro zinc-plated.
Tracks inductive hardened.
Balls hardened.
Note:Full extension consisting of two guide rails as fixed and moving elements and an S-shaped intermediate element. The latter has a high area moment of inertia and high rigidity with a slim construction. This results in a high load rating with a low amount of bending in the extended state. The maximum travel is greater than the closed length of the telescopic rail.

Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.
The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +110 °C.
On request:Other lengths (steps 80 mm).
Size 28 up to max. 1490 mm.
Size 43 up to max. 1970 mm.
Drawing reference:
1) for countersunk screw DIN 7991
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21342 Telescope rails S-form 155 kB

Drawings

Telescope rails S-form

Item selection/filter

Order No.

SizeAA1BC
(travel)
D1

HLC0Y
N
No. of
holes
CADAcc.PriceOrder
21342-2802902824,53685296M5172905704 (3 accessible) 2,817.22 SEK
21342-2803702824,53685380M5173707695 (4 accessible) 3,004.69 SEK
21342-2804502824,53685464M5174509696 (4 accessible) 3,273.36 SEK
21342-2805302824,53685548M51753011707 (6 accessible) 3,577.15 SEK
21342-2806102824,53685630M51761013768 (6 accessible) 3,779.97 SEK
21342-3504503530,543104494M622,545012506 (5 accessible) 3,867.66 SEK
21342-3505303530,543104558M622,553016857 (6 accessible) 4,245.11 SEK
21342-3506903530,543104734M622,569021329 (7 accessible) 4,886.11 SEK
21342-3508503530,543104886M622,5850280111 (9 accessible) 5,498.90 SEK
21342-430530433452120556M82853020617 (6 accessible) 4,472.39 SEK
21342-430610433452120626M82861026038 (6 accessible) 4,876.29 SEK
21342-430690433452120726M82869027759 (7 accessible) 5,232.22 SEK
21342-430770433452120796M828770331910 (7 accessible) 5,602.25 SEK
21342-430850433452120866M828850387311 (9 accessible) 5,855.55 SEK
21342-4310104334521201036M8341010459013 (10 accessible) 7,064.62 SEK
21342-4314904334521201516M8341490371319 (15 accessible) 9,449.21 SEK
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
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se