norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Stamped and rolled guide rails.

The fixed bearing rail is the main absorber of radial and axial forces. The floating bearing rail serves to absorb the load of radial forces and, in combination with the fixed bearing rail, as a support bearing for absorbing torques that occur. In the connection of the fixed and the floating bearings, the floating bearing rail compensates for parallelism errors and tolerances.
On request:Lengths up to a max. 3120 mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21320 Roller guide rails 174 kB

Drawings (total overview)

Roller guide rails

Roller guide rails for fixed bearing

More information

Drawings

Roller guide rails for fixed bearing

Overview of items (compressed)

Item selection/filter
Order No.

SizeAA1B1CD

EHLRFilter
21320-120X207219,225710800/1040/2080/31203
21320-130X308,4229,52,56,41015800/1040/2080/31204,5
21320-145X4511246,44915,524800/1040/2080/31206,5

Roller guide rails for floating bearing

More information

Drawings

Roller guide rails for floating bearing

Overview of items (compressed)

Item selection/filter
Order No.

SizeAA1B1CD

HLRFilter
21320-220X207220,53511800/1040/2080/31205,5
21320-230X308,4231,846,416800/1040/2080/31207
21320-245X4511244,84,5924,5800/1040/2080/31209,5

Fastening screws

More information

Drawings

Fastening screws

Overview of items (compressed)

Item selection/filter
Order No.

D

D1KLSSuitable for

Tightening
torque
Nm
CADAcc.PriceOrder
21320-0408M4828T20size 204 5.96 SEK
21320-0510M510210T25size 309 6.06 SEK
21320-0816M816316T40size 4522 9.31 SEK
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
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se