norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Roller carriage with low coefficient of friction, therefore very free-running. The roller journals are lifetime-lubricated and have a 2Z (dust cover) seal. By simply moving the centre cam roller, the roller carriage can adjusted to be play-free or under the desired initial tension in the rail. The compact version has a plastic stripper for cleaning the tracks.

Application temperature -30 °C to +120 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21320 Roller carriages compact and heavy-duty version 203 kB

Drawings (total overview)

Roller carriages compact and heavy-duty version

Fixed bearings, compact version

More information

Drawings

Fixed bearings, compact version

Item selection/filter

Order No.SizeAA1BB1D

EE1FHH1H2LL1L2C0Y
N
C0Z
N
CADAcc.PriceOrder
21320-12008020-601819,2M5109311,55,516908071300170 321.97 SEK
21320-1300883015702729,5M5564154,520,5978880800400 353.00 SEK
21320-14515045231204046,4M67,58,55224311601501351600860 766.40 SEK

Fixed bearings, heavy-duty version

More information

Drawings

Fixed bearings, heavy-duty version

Item selection/filter

Order No.SizeA1BB1D

EFHH1H2LC0Y
N
C0Z
N
CADAcc.PriceOrder
21320-22006020201019,2M5202,613617,860326185 490.11 SEK
21320-23008030352029,5M622,53,320,71026,580870435 528.56 SEK
21320-24512045552546,4M832,55,128,912381201740935 1,148.57 SEK

Floating bearings, heavy-duty version

More information

Drawings

Floating bearings, heavy-duty version

Item selection/filter

Order No.SizeA1BB1D

EFHH1H2LC0Y
N
CADAcc.PriceOrder
21320-32006020201020,5M5202,511,55618,25 ±0,660300 538.91 SEK
21320-33008030352031,8M622,53,519,21027,95 ±1,080800 581.76 SEK
21320-34512045552544,8M832,5525,51237,25 ±1,751201600 1,263.61 SEK
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
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se