norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Version:Rail, runner and ball cage electro zinc-plated.
Race inductively hardened.
Balls hardened.
Note:Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. Mounting should be carried out horizontally if possible.

The internal stops limit the cage. Provide external stops for a loaded system.

Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.

The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21330 Linear ball bearing with internal race 245 kB

Drawings

Linear ball bearing with internal race

Item selection/filter

Order No.SizeBB1C
(travel)
D
for screw
D1

HH1H2LL1L2L3RSC0Y
N
C0Z
N
MxMyMzNo. of
holes
CADAcc.PriceOrder
21330-28060013028281530M5M51312,257,51302010201603480243617,124353 676.74 SEK
21330-280600210282815110M5M51312,257,52102010201603480243617,124353 747.08 SEK
21330-280600290282815190M5M51312,257,52902010201603480243617,124353 818.76 SEK
21330-280600370282815270M5M51312,257,53702010201603480243617,124353 890.55 SEK
21330-280800290282815170M5M51312,257,52902010201804640324822,743624 890.55 SEK
21330-280800370282815250M5M51312,257,53702010201804640324822,743624 960.67 SEK
21330-280800450282815330M5M51312,257,54502010201804640324822,743624 1,032.46 SEK
21330-280800610282815490M5M51312,257,56102010201804640324822,743624 1,175.83 SEK
21330-281300290282815120M5M51312,257,529020258011307540527836,91141632 960.67 SEK
21330-281300370282815200M5M51312,257,537020258011307540527836,91141632 1,032.46 SEK
21330-281300450282815280M5M51312,257,545020258011307540527836,91141632 1,102.68 SEK
21330-281300610282815440M5M51312,257,561020258011307540527836,91141632 1,244.39 SEK
21330-281300690282815520M5M51312,257,569020258011307540527836,91141632 1,322.45 SEK
21330-282100450282815200M5M51312,257,5450202580121012180852659,72984263 1,191.51 SEK
21330-282100610282815360M5M51312,257,5610202580121012180852659,72984263 1,369.16 SEK
21330-282101010282815760M5M51312,257,51010202580121012180852659,72984263 1,815.28 SEK
21330-351300290353515,8110M6M617161029025258021309750682547,21482112 1,138.42 SEK
21330-351300450353515,8270M6M617161045025258021309750682547,21482112 1,389.54 SEK
21330-351300770353515,8590M6M617161077025258021309750682547,21482112 1,957.19 SEK
21330-352100450353515,8190M6M61716104502525802210157501102576,33865513 1,493.93 SEK
21330-352100690353515,8430M6M61716106902525802210157501102576,33865513 1,904.20 SEK
21330-352101010353515,8750M6M617161010102525802210157501102576,33865513 2,456.28 SEK
21330-352900610353515,8270M6M617161061025258022902175015225105,373610514 1,849.65 SEK
21330-352900930353515,8590M6M617161093025258022902175015225105,373610514 2,367.34 SEK
21330-352901330353515,8990M6M6171610133025258022902175015225105,373610514 3,237.62 SEK
21330-432100450434323190M8M8222113,54502525802,52102247015729155,15517863 1,940.05 SEK
21330-432100690434323430M8M8222113,56902525802,52102247015729155,15517863 2,331.60 SEK
21330-432101010434323750M8M8222113,510102525802,52102247015729155,15517863 2,936.56 SEK
21330-433700770434323350M8M8222113,57702525802,53703959027713273,2170924415 2,686.90 SEK
21330-433701010434323590M8M8222113,510102525802,53703959027713273,2170924415 3,184.64 SEK
21330-4337014904343231070M8M8222113,514902525802,53703959027713273,2170924415 3,985.63 SEK
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
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se