norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Ball bearing steelVersion:Electro zinc-plated.
Tracks inductively hardened and ground.
Note for ordering:Fastening screws are supplied.Note:Compact C-profile guide rails with internal hardened tracks. The system runs with low noise even under heavy loads.

There is play between the screw and the fastening hole to allow the rail to be aligned during installation.

To achieve the desired running properties there must always be a film of lubricant between track and roller, this also provides corrosion protection for the ground tracks.
On request:Lengths up to max. 4080 mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21322 Roller guide rails 210 kB

Drawings (total overview)

Roller guide rails

Roller guide rails Form A for fixed bearings

More information

Drawings

Roller guide rails Form A for fixed bearings

Overview of items (compressed)

Item selection/filter
Order No.

Form

SizeB1CD
for screw
D1HLRTFilter
21322-118XA18182,8M49,58,25240/400/560/800/1040/12001,52
21322-128XA28283M51112,25400/560/800/1040/1200/144012
21322-135XA35353,5M614,516400/560/800/1040/1200/144022,7
21322-143XA43434,5M81821400/560/800/1040/1200/1520/20002,53,1

Roller guide rails Form B for floating bearings

More information

Drawings

Roller guide rails Form B for floating bearings

Overview of items (compressed)

Item selection/filter
Order No.

Form

SizeB1CD
for screw
D1HLRTFilter
21322-218XB18182,6M49,58,25240/400/560/800/1040/120011,9
21322-228XB28283M51112400/560/800/1040/1200/144012
21322-235XB35353,5M614,516400/560/800/1040/1200/144012,7
21322-243XB43434,5M81821400/560/800/1040/1200/1520/200013,1
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se