norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Version:anodised.Note:The vertical bracket is mounted vertically to the mounting surface.
Can be combined with positioning stages, cross stages, vertical stages and all other components of the same size.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21138 Vertical bracket short 307 kB

Drawings

Vertical bracket short

Item selection/filter

Order No.SizeBB1B2D

D1HH1H2H4H5H6L1L2L3L4CADAcc.PriceOrder
21138-044292215,563,2M35862,865348131831 628.57 SEK
21138-088463625,464,2M49194,788171233042 706.84 SEK
21138-1212756042,436,4M6146125,78131116273672 1,107.39 SEK
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
Swivel angle
Pivot angle application example instruction film
Pivot head on ball element at an angle of 30° and angle bracket
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se