norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Novelties

Positioning systems

The extensive range offered by norelem also includes a selection of separate positioning tables. Alongside the motorised tables, norelem also offers the traditional manual positioning systems.

Thanks to a virtually play-free guide, precise positioning is no problem in tooling or handling systems. In addition, the positioning units are used either in fixture construction or measurement equipment. The sliding carriage can be adjusted thanks to the play-free spindle, without this spindle also having to be clamped or released. The radial play of the guide is less than 0.02 mm. Another huge advantage here is that the spindle is also self-locking and has a further clamping function.

The degree of travel varies according to the length of the positioning table:

– Between 11 mm and 25 mm for the short tables
– Between 23 mm and 86 mm for the long tables

Another advantage is the scale, which indicates the travel of the spindle precisely to 0.1 mm accuracy. The positioning tables and rotary positioning tables from norelem can be combined with any of the corresponding cross tables or even lift tables of the same size thanks to the highly practical modular design. The floating-bearing guide is maintenance-free, ensuring a long product service life without having to carry out exhausting maintenance work on the unit.

As an additional variant, norelem offers technicians and designers positioning tables with an integrated position indicator. These indicate the position of the table to within an accuracy of 0.1 mm. A position indicator can be fixed to four different locations on the table with a screw connection.

For automated applications, the positioning tables are also available with electrical drives and integrated control.
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
Swivel angle
Pivot angle application example instruction film
Pivot head on ball element at an angle of 30° and angle bracket
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se