norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Carriage, body made from zinc, sliding elements made from iglidur® J.Note:

Due to their ability to run dry and their resistance to corrosion, miniature linear guides are completely maintenance-free. The slider components in iglidur® J are wear-resistant and replaceable. Can be use in a temperature range up to max. 80 °C.
The small dimensions are a major advantage of these miniature linear guides.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21210_FW Carriages 154 kB

Drawings

Carriages

Item selection/filter

Order No.Version

SizeC0Y
N
C0(-Y)
N
C0Z
N
M0X
Nm
M0Y
Nm
M0Z
Nm
AA1BB2DD1HH1H4L3L4CADAcc.PriceOrder
21210-0900fixed bearing standard94804802403,41,81,81513205,5M24,4101,77,22918 126.45 SEK
21210-1200fixed bearing standard129609604809,24,44,42015277,5M36,5132,29,53422 154.03 SEK
21210-1500fixed bearing standard151400140070017882520328,5M36,5162,8114231 190.19 SEK
21210-0920floating bearing Y axis94804802403,41,81,81513205,5M24,4101,77,22918 126.45 SEK
21210-1220floating bearing Y axis129609604809,24,44,42015277,5M36,5132,29,53422 154.03 SEK
21210-1520floating bearing Y axis151400140070017882520328,5M36,5162,8114231 190.19 SEK
21210-0930floating bearing Z axis94804802403,41,81,81513205,5M24,4101,77,22918 126.45 SEK
21210-1230floating bearing Z axis129609604809,24,44,42015277,5M36,5132,29,53422 154.03 SEK
21210-1530floating bearing Z axis151400140070017882520328,5M36,5162,8114231 190.19 SEK

Other items in this category