norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionVersion:2-phase high-torque stepper motor in NEMA 17 (42 mm) size and 1.8° increment angle (full increment) with 4-wired connection line.Note:The stepper motors deliver a high torque, high level of precision and convenient actuation. They function reliably in diverse ambient conditions. The stepper motors can be connected to conventional motor controllers via 4-wired connection cables.Technical data:Increment angle: 1.8°
Increments per rotation: 200
Nominal current/phase: 1.7 A
Nominal voltage: 5.6 V DC
Retaining torque: 0.4 Nm
Rotor moment of inertia: 0.068 kgcm²
Resistance/phase: 1.65 Ohm ±15%
Inductivity/phase: 2.8 mH ±20%
Application temperature: -10 °C to +50 °C
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21086 Stepper motor 281 kB

Drawings

Stepper motor

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
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
Positioning unit
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se