norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionVersion:2-phase high-torque stepper motor in NEMA 17 (42 mm) size and 1.8° increment angle (full increment) with integrated position control.Note:Stepper motor with integrated positioning control. A convenient unit consisting of stepper motor and intelligent controller. Reference travel is possible on a block with reduced electric current without proximity switch. Integrated rotational monitoring. Smooth running through dynamic switching of increment trip.

Actuation via single I/O interface, 31 position configurations and call-ups.

Control unit can be parametrised quickly and conveniently with the software. The software and manual for programming the positioning control are available as free of charge download.
Technical data:Control voltage: +24 V to +36 V DC
Motor voltage: +24 V to +48 V DC
Interfaces: Digital I/0-BAC, frequency/direction
Retaining torque: up to 0.45 Nm
Rotor moment of inertia: 0.068 kgcm²
Current drop: adjustable
Inputs: 6 (+24 V to +36 V DC)
Outputs: 2 (+24 V)
Application temperature: 0 °C to +50 °C
Application:Converter:
USB to RS-232 (9-pin SUB-D connector). This USB stick transfers serial data with TTL level to the PC or notebook via the USB interface. Length ca. 500mm with 1.8 m USB extension cable.
Adapter:
15-pin SUB-D socket to 15-pin SUB-D connector and 9-pin SUB-D socket, length approx. 170 mm.
Connection cable:
15-pin SUB-D HD socket, length 5 m. Drag-chain compatible.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21088 Stepper motor with integrated positioning control 727 kB
 Step motor: software and handbook 5,2 MB

Drawings

Stepper motor with integrated positioning control

Item selection/filter

Order No.ItemCADAcc.PriceOrder
25000-15-910X05000connection cable 663.06 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Positioning unit
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se