norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bearing block and carriage aluminium alloy.
Guide column and threaded spindle stainless steel.
Plain bearing for guide columns and spindle nut high-quality special plastic.
Claw coupling aluminium with polyurethane coupling spider.
Version:Aluminium alloy anodised.
Stainless steel hardened and ground.
Threaded spindle with ball bearing.
Note for ordering:The unit is supplied with the position of cable outlet or control unit as shown in the drawing.Note:Positioning stages for motorised adjustment and positioning tasks. The plain bearings and spindle nuts are suitable for dry running, however lubrication with a grease for plastic plain bearings is recommended. The suitable programming software and interface cable for the stepper motor with positioning control are available as accessories (21088).
The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a switch-on time of 100%.

Can be combined with all other parts of the same size.
Technical data:Threaded spindle pitch: 2 mm
Axial backlash of threaded spindle: <0.04 mm
Radial play of guides: <0.02 mm
Max. input speed: 600 rpm
Max. travel speed: 20 mm/s
Max. duty cycle: 100 %
Application temperature: +10 °C to +50 °C
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21080 Positioning stages short with coaxial electric drive 230 kB
 Step motor: software and handbook 5,2 MB

Drawings

Positioning stages short with coaxial electric drive

Overview of items (compressed)

Item selection/filter
Order No.

SizeFormVersionCADAcc.PriceOrder
21080-0808Awithout motor 4,221.17 SEK
21080-08118Bwith stepper motor 5,040.15 SEK
21080-08218Cwith stepper motor with integrated positioning control 9,889.04 SEK
21080-12012Awithout motor 4,567.28 SEK
21080-121112Bwith stepper motor 5,386.25 SEK
21080-122112Cwith stepper motor with integrated positioning control 10,235.15 SEK
Size

BB1B2C
(travel)
D2D3D4H

H1H3H4L1L2L3L4L6Filter
8463621248x2842820241493,546362620
12756038308x212629,5252815,513375603015
SizeF1
N
F2
N
F3
N
Mx
Nm
My
Nm
Mz
Nm
Filter
86060300,50,52
1260100600,80,83
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
Positioning unit
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se