norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Base and rotary table aluminium alloy.
Hollow shaft stainless steel.
Pre-loaded worm gear steel.
Claw coupling aluminium with polyurethane coupling spider.
Version:Aluminium alloy anodised.Note for ordering:The unit is supplied with the position of cable outlet or control unit as shown in the drawing.Note:Rotary positioning stages for motorised adjustment and positioning tasks. The pre-loaded worm gear runs virtually play-free. The bearing of the worm shaft offers maximum radial rotational accuracy. Cables can be routed through the large bore in the hollow shaft. The adjustable positioning ring is used to determine the rotational reference point to the position of the assembled part. Proximity switches can be mounted with the optionally available sensor holder (21094). The suitable programming software and interface cable for the stepper motor with positioning control are available as accessories (21088).
The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a switch-on time of 100%.

Can be combined with all other parts of the same size.
Technical data:Transmission ratio: 55:1
Backlash: <0,1°
Radial play: <0.02 mm
Max. input speed: 600 rpm
Max. duty cycle: 100 %
Required input torque: 0.15 Nm
Rigidity: see diagram
Rotation: 360°, infinite
Application temperature: +10 °C to +50 °C
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21085 Positioning stages rotary with coaxial electric drive 231 kB
 Step motor: software and handbook 5,2 MB

Drawings

Positioning stages rotary with coaxial electric drive

Overview of items (compressed)

Item selection/filter
Order No.

SizeFormVersionCADAcc.PriceOrder
21085-12012Awithout motor 9,414.61 SEK
21085-121112Bwith stepper motor 10,233.48 SEK
21085-122112Cwith stepper motor with integrated positioning control 15,082.39 SEK
Size

D2D3D4D5HH1H2H3H4LL1L2Filter
12806020M64622,513636993154
SizeF1
N
F2
N
F3
N
M1
Nm
M2
Nm
Filter
1250050020033
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
Positioning unit
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se