norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Version:anodised.Note:The mounting plate is used for the vertical mounting of the short or long positioning tables with electric drive. With slots for direct support of inductive proximity switch (20905-005). The proximity switch can be adjusted when the positioning unit is mounted. The threaded holes M4 are used to fasten the sensor holder 21093.

Can be combined with all other parts of the same size.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21091_K Mounting plates, vertical, short 148 kB

Drawings

Mounting plates, vertical, short

Item selection/filter

Order No.SizeVersion

BB1B2B3D

D2HH1H2H4H5H6H7H8H9H10L1L2L3L4L5CADAcc.PriceOrder
21091-0818short463625,5104,2M495864,786714026,7551,5151,5233042,36,5 795.66 SEK
21091-12112short756042,4306,4M61461365,71311066035,583183273673,37,5 1,173.23 SEK

Other items in this category
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
Positioning unit
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se