norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Note:The mounting plate is used for the horizontal mounting of the short or long positioning tables with electric drive. With slots for direct support of inductive proximity switch (20905-005). The proximity switch can be adjusted when the positioning unit is mounted. The threaded holes M4 are used to fasten the sensor holder 21093.

Can be combined with all other parts of the same size.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21090 Mounting plates horizontal 272 kB

Drawings (total overview)

Mounting plates horizontal

Mounting plates, horizontal, short

More information

Drawings

Mounting plates, horizontal, short

Item selection/filter

Order No.SizeVersion

BB1DD2H

H1H2H3LL1L2L3L4L5CADAcc.PriceOrder
21090-0818short46104M41022,36,582,591540361,5 485.09 SEK
21090-12112short75306M61223,37,5133153060603 544.86 SEK

Mounting plates, horizontal, long

More information

Drawings

Mounting plates, horizontal, long

Item selection/filter

Order No.SizeVersion

BB1DH

H1H2H3LL1L2L3L4CADAcc.PriceOrder
21090-0828long461041022,36,5120108967236 518.74 SEK
21090-12212long753061223,37,518016515012060 635.78 SEK
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
Positioning unit
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se