norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial, version:Ring steel.
Rubber NBR.
Note:In addition to the standard seals for linear ball bearings, these end seals are also available. The end seals give much better protection from dirt and dust.
The seals are inserted into the housing bores (tolerance H7) in front of the bearings and secured with glue.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21560_AO Attachment seals double-lip sealing rings, open 118 kB

Drawings

Attachment seals double-lip sealing rings, open

Item selection/filter

Order No.Version

DD1HGWCADAcc.PriceOrder
21560-121open1222378°7,5 79.21 SEK
21560-161open1626378°10 29.68 SEK
21560-201open2032460°10 29.68 SEK
21560-251open2540460°12,5 36.37 SEK
21560-301open3047550°12,5 38.67 SEK