norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Housing anodized aluminium.
Bearing surface Frelon (Teflon plus proprietary fillers).
Version:Linear plain bearing with Frelon coating.Note:Virtually chemically inert.
Self-lubricating (no additional lubrication required).
High temperature range (-240 °C to +260 °C).
Dampens vibrations.
High static load capacity - projected surface area x P (P = 1034 N/cm²)
Suitable for food, pharmaceutical, medical and chemical applications.
Insensitive to dirt.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21495-01 Linear plain bearings 153 kB

Drawings (total overview)

Linear plain bearings

Linear plain bearings, closed

More information

Drawings

Linear plain bearings, closed

Item selection/filter

Order No.

VersionDD1LL1L2CADAcc.PriceOrder
21495-01-050closed5122214,281,14 197.71 SEK
21495-01-080closed8162516,281,14 204.61 SEK
21495-01-100closed10192922,041,32 220.70 SEK
21495-01-120closed12223222,641,32 266.06 SEK
21495-01-160closed16263624,641,32 309.74 SEK
21495-01-200closed20324531,261,63 363.35 SEK
21495-01-250closed25405843,81,9 460.64 SEK
21495-01-300closed30476851,81,9 557.93 SEK

Linear plain bearings, open

More information

Drawings

Linear plain bearings, open

Item selection/filter

Order No.

VersionDD1GLL1L2WCADAcc.PriceOrder
21495-01-081open816602516,281,145,1 255.19 SEK
21495-01-101open1019602922,041,326,4 282.78 SEK
21495-01-121open122278°3222,641,327,6 345.48 SEK
21495-01-161open162678°3624,641,3210,4 416.96 SEK
21495-01-201open203260°4531,261,6310,8 478.51 SEK
21495-01-251open254060°5843,81,913,2 607.56 SEK
21495-01-301open304772°6851,81,914,2 736.63 SEK