norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Outer jacket ball bearing steel.
Cage steel.
Balls steel.
Note:The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a steel cage. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seals should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21505_AO Linear ball bearings with steel cage, open 212 kB

Drawings

Linear ball bearings with steel cage, open

Item selection/filter

Order No.Version

DD1D2EGLL1L2WDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21505-1212open1222211,3578°32 -0,222,9 -0,21,37,5420714 327.61 SEK
21505-1612open162624,9078°36 -0,224,9 -0,21,3106861092 375.68 SEK
21505-2012open203230,3060°45 -0,231,5 -0,21,6109241610 443.92 SEK
21505-2512open254037,51,560°58 -0,344,1 -0,31,8512,514702590 578.20 SEK
21505-3012open304744,5250°68 -0,352,1 -0,31,8512,521003920 746.45 SEK