norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Form A:
tool steel, material hardness 58–62 HRC.
The surfaces are fine ground.
Form B:
free-cutting steel with PTFE coating.
The glide coating is self-lubricating.
Note for ordering:A guide length of 300 mm and a travel of 100 mm is required for a complete guide with rail size 6:

2 x 21054-1060300
2 x 21054-2060200

(include length L e.g. 300 for L=300 mm)
Note:When lubricated and under normal conditions, speeds of up to 15 m/min. can be achieved.
Depending on the lubricant, the coefficient of friction can be calculated as 0.04–0.08.
Standard slideway lubricants are applied.
The longitudinal guides are used for moving, machining and positioning tasks.
Application:- Industry automation
- Machine tools
- Special machinery
- Tool fixtures
- Metrology equipment
Temperature range:-40 °C to +80 °C.Advantages:- Stick-slip free movement
- Very good dry-running properties
- Highly wear-resistant
- Very good vibration damping
- Resistant to dirt, shock and impact
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21054 Guide rails Teflon-coated 179 kB

Drawings

Guide rails Teflon-coated

Item selection/filter

Order No.FormB

B1B2CD1D2D3EHKLL1L2F
N
CADAcc.PriceOrder
21054-1020030A1272,57,5M32,554,40,562,1307,51x15120 564.93 SEK
21054-2020030B1272,57,5M32,554,40,562,1307,51x15120 854.81 SEK
21054-1020045A1272,57,5M32,554,40,562,1457,52x15180 823.46 SEK
21054-2020045B1272,57,5M32,554,40,562,1457,52x15180 1,042.39 SEK
21054-1020060A1272,57,5M32,554,40,562,1607,53x15240 1,081.99 SEK
21054-2020060B1272,57,5M32,554,40,562,1607,53x15240 1,230.08 SEK
21054-1030050A1893,510,8M43,360,683,15012,51x25142 339.83 SEK
21054-2030050B1893,510,8M43,360,683,15012,51x25142 437.86 SEK
21054-1030075A1893,510,8M43,360,683,17512,52x25213 394.08 SEK
21054-2030075B1893,510,8M43,360,683,17512,52x25213 539.96 SEK
21054-1030100A1893,510,8M43,360,683,110012,53x25285 500.35 SEK
21054-2030100B1893,510,8M43,360,683,110012,53x25285 656.68 SEK
21054-1030125A1893,510,8M43,360,683,112512,54x25356 621.26 SEK
21054-2030125B1893,510,8M43,360,683,112512,54x25356 773.41 SEK
21054-1030150A1893,510,8M43,360,683,115012,55x25427 700.47 SEK
21054-2030150B1893,510,8M43,360,683,115012,55x25427 977.81 SEK
21054-1060100A3116619,3M65,3101155,2100251x50684 644.25 SEK
21054-2060100B3116619,3M65,3101155,2100251x50684 829.73 SEK
21054-1060150A3116619,3M65,3101155,2150252x501026 829.73 SEK
21054-2060150B3116619,3M65,3101155,2150252x501026 1,065.27 SEK
21054-1060200A3116619,3M65,3101155,2200253x501368 1,067.36 SEK
21054-2060200B3116619,3M65,3101155,2200253x501368 1,303.02 SEK
21054-1060250A3116619,3M65,3101155,2250254x501710 1,300.93 SEK
21054-2060250B3116619,3M65,3101155,2250254x501710 1,546.92 SEK
21054-1060300A3116619,3M65,3101155,2300255x502052 1,540.65 SEK
21054-2060300B3116619,3M65,3101155,2300255x502052 1,822.06 SEK
21054-1060350A3116619,3M65,3101155,2350256x502394 1,849.23 SEK
21054-2060350B3116619,3M65,3101155,2350256x502394 2,168.17 SEK
21054-1060400A3116619,3M65,3101155,2400257X502736 2,080.60 SEK
21054-2060400B3116619,3M65,3101155,2400257X502736 2,532.98 SEK
21054-1060500A3116619,3M65,3101155,2500259x503420 2,608.01 SEK
21054-2060500B3116619,3M65,3101155,2500259x503420 3,425.30 SEK
21054-1090200A4423,5928M86,8111,2226,2200501x1002390 1,309.29 SEK
21054-2090200B4423,5928M86,8111,2226,2200501x1002390 1,442.63 SEK
21054-1090300A4423,5928M86,8111,2226,2300502x1003586 1,728.33 SEK
21054-2090300B4423,5928M86,8111,2226,2300502x1003586 2,053.54 SEK
21054-1090400A4423,5928M86,8111,2226,2400503x1004781 2,203.60 SEK
21054-2090400B4423,5928M86,8111,2226,2400503x1004781 2,849.92 SEK
21054-1090500A4423,5928M86,8111,2226,2500504x1005976 2,674.78 SEK
21054-2090500B4423,5928M86,8111,2226,2500504x1005976 3,437.84 SEK