norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Novelties

Dovetail slide

Dovetail slides from norelem are an excellent addition to highly precise mechanical engineering facilities owing to their extremely high precision. Using the micrometre spindle, for example, products can be adjusted with the utmost accuracy and secured in a desired area. A dovetail slide acquired from norelem has the following advantages:

– Long service life
– Quick combination with multiple axis systems
– Extremely high precision
– Good vibration damping capabilities
– Low-maintenance

Depending on the model, our dovetail slides are made from either aluminium or cast iron and are also available with end stops and micrometre spindles.